UV Solutions

Enaqua's Non-Contact UV disinfection system is designed with the UV lamps kept separate from the water.

The system is designed with water flowing through light transmitting AFP™ tubes and with the UV lamps placed on the outside of the tubes.

UV Solutions

Cost effective design

Reliable performance certified

Lowest industry O&M

Cost effective design


Enaqua's in-house engineering team support you by designing the right and most cost-effective UV disinfection system. Our modular design base enables us to deliver high quality and flexibility in design while still balancing cost and operation considerations. Our compact design approach reduces our total UV installation CAPEX with up to 20% compared to the rest of the market.


Enaqua's Non-Contact UV disinfection system is designed to exceed performance expectations. We apply our 25 years of experience to match your requirements even if it comes to challenging water qualities such as low UV transmission and site specific limitations. Enaqua's specially designed Ensure Dosing System (EDS) provides in depth monitoring of the UV system and guarantees uniform UV exposure.

Lowest industry


Enaqua's UV disinfection system has the industry's lowest operation and maintenance costs. Enaqua's Non-Contact UV disinfection system is designed without the use of expensive amalgam lamps and quartz sleeves providing a lamp replacement time of less than 1 minute. Intelligent Flow & Level Pacing and the use of non-amalgam LPHO lamps provide energy savings up to 60%.

"I'm a firm believer in simpler is often better."

MATT, Maintenance Manager
28MGD WWTP Pennsylvania