Reliable Performance Certified

Enaqua ensures best fit and performance, from simple and predictable pipe hydraulics to uniform UV exposure and intelligent monitoring and control of the UV system – even if it comes to challenging water qualities and site specific limitations.

Reliable Performance

  

Predictable bacteria killing

Uniform UV exposure

Uniform UV exposure is essential in water and wastewater treatment, in order to ensure reliable and sufficient disinfection. Enaqua's Non-Contact UV system is designed so that the water flows through transparent tubes with the UV lamps placed on the outside surrounding the tubes. This design enables the Germicidal UV light to penetrate the water from various angles and with high and accurate consistency which guarantees the UV disinfection performance.

  

CAPEX Comparison

  
Cost efficient Non-Almagam Smart Lamps placed outside of AFP™ Tube

  

  

Guaranteed UV performance in low quality water

High efficiency fouling resistant AFP™ tubes

Enaqua's Non-Contact UV systems are designed with fouling resistant AFP™ (Activated Fluoropolymer) tubes guaranteeing UV disinfection performance in applications as low as 15% UV transmission. Enaqua's unique tubing formulation not only provides for the most effective utilization of UV light, but also resists fouling.

  

AFP
Intelligent Monitoring

  

Intelligent monitoring

Simple troubleshooting and controls

Enaqua has developed its software over the last decade with continuous focus on daily operation to make it as simple as possible to operate. Enaqua's Ensure Dosing System (EDS) and its attached devices simplify operation, maintenance and troubleshooting. Enaqua's software provides in depth information about the entire system such as lamp status, lamp life, minor and major alarms, and flow levels, while making intelligent system operational decisions based on preset guidelines.

  

  

Site specific design

Inspired by people who use our solution every day

Every plant location is different. Enaqua can accommodate most hydraulic requirements, water qualities, dimensional issues, and environmental considerations. Enaqua's Non-Contact UV disinfection systems are inspired by the many people we have worked with. Enaqua customizes your UV disinfection system in accordance with the needs of the rest of your treatment plant.

Site specific design
Site specific design

Third Party Validated Technology

Enaqua is the first non-contact UV system supplier to have appliedand received Third Party Validation, as a result of continuous efforts improving the Non-Contact UV disinfection technology.

The validation testing and reports were conducted in 2015 by Carollo Engineers in accordance with the following protocols:

  • UV - Disinfection Guidelines for Drinking Water and WaterReuse (National Water Research Institute [NWRI]), August 2012
    • 53% to 80.0 % UVT range validated

  • Uniform Protocol for Wastewater UV Validation Applications (International Ultraviolet Association [IUVA], 2011) – 36.0%to 81.0% UVT validated range
    • MS2 Bacteriophage
    • T1 Coliphage

Quote

"In contrast to normal channelized flow, Enaqua's UV systems are designed to take advantage of the naturally turbulent flow in pipes to not only increase disinfection efficacy, but also to keep the tubes clean... just like in nature, turbulent flow in a river keeps rocks and stones clean."